Caterpillar 568LL

Caterpillar 568LL

Price
289,700 USD
Year
2012
Working hours
10621 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 568LL
CategoryKnuckleboom loaders
Serial NumberBRB00234
Unit Number17W01073
Catalog NumberCU2565638
Manufacturing Year2012
Hours10621 h
CountryUnited States
LocationChehalis, WA
Pricing
Price Excluding Tax$289,700
Tax-
Price Including Tax-
Features
Additional InformationCAB, SIDE ENTRY, 48" RISER
COUNTERWEIGHT, HEAVY
ENG S/N MME09078
GRAPPLE, GLL60B LOG LOADING
HARV W/KIT WKT870SU
HEEL GLL, W/BOTTOM MOUNTED CYL
KETO 870B PROCESSING HEAD
LINKAGE,HEEL, U/U, B-N-T COMBO
PEDAL, STP, 3RD PEDAL, SE, 48"
S/N GXZ00253
SEAT,AIR SUSP W/HEAT & COOLING
TRACK, 28" DG W/ TRAP HOLES
VALVE, LOG LOADER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone