Caterpillar 568LL

Caterpillar 568LL

Price
219,900 USD
Year
2013
Working hours
10662 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 568LL
CategoryKnuckleboom loaders
Serial NumberBRB00269
Unit Number17W01591
Catalog NumberCU4310692
Manufacturing Year2013
Hours10662 h
CountryUnited States
LocationChehalis, WA
Pricing
Price Excluding Tax$219,900
Tax-
Price Including Tax-
Features
Accessories
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationCAB, LL, 48" RISER
COUNTERWEIGHT, HEAVY
GRAPPLE S/N GXZ00278
GRAPPLE, GLL60B LOG LOADING
HEEL GLL, W/BOTTOM MOUNTED CYL
LINKAGE,HEEL, U/U, B-N-T COMBO
SEAT,AIR SUSP W/HEAT & COOLING
TRACK, 28" DG W/ TRAP HOLES
VALVE, LOG LOADER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone