Caterpillar 568LL

Caterpillar 568LL

Price
229,800 USD
Year
2013
Working hours
9823 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 568LL
CategoryKnuckleboom loaders
Serial NumberBRB00280
Unit Number18W00520
Catalog NumberCU4329361
Manufacturing Year2013
Hours9823 h
CountryUnited States
LocationMount Vernon, WA
Pricing
Price Excluding Tax$229,800
Tax-
Price Including Tax-
Features
Accessories
RADIORADIO
Additional Information2 EXTRA LIGHTS
CAB, SIDE ENTRY, 48" RISER
CB RADIO
COUNTERWEIGHT, HEAVY
ENG S/N MYE03143
GRAPPLE S/N 16192
GRAPPLE, GLL60B LOG LOADING
HEEL GLL, W/BOTTOM MOUNTED CYL
LINKAGE,HEEL, U/U, B-N-T COMBO
PEDAL, STP, 3RD PEDAL, SE, 48"
SEAT,AIR SUSP W/HEAT & COOLING
SURE GRIP CONTROLS
TRACK, 28" DG W/ TRAP HOLES
TRU PULSAR LASERS
VALVE, LOG LOADER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone