Caterpillar 568LL

Caterpillar 568LL

Price
228,900 USD
Year
2013
Working hours
8476 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 568LL
CategoryKnuckleboom loaders
Serial NumberBRB00277
Unit Number17W01659
Catalog NumberCU4281166
Manufacturing Year2013
Hours8476 h
CountryUnited States
LocationChehalis, WA
Pricing
Price Excluding Tax$228,900
Tax-
Price Including Tax-
Features
Additional InformationS/N GXZ00235 ID# 11W70534
SEAT,AIR SUSP W/HEAT & COOLING
ENG S/N MME05360
TRACK, 28" DG W/ TRAP HOLES
PEDAL, STP, 3RD PEDAL, SE, 48"
COUNTERWEIGHT, HEAVY
GRAPPLE, GLL60B LOG LOADING
CAB, SIDE ENTRY, 48" RISER
LINKAGE,HEEL, U/U, B-N-T COMBO
VALVE, LOG LOADER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone