Caterpillar 559C

Caterpillar 559C

Price
135,850 USD
Year
2014
Working hours
7138 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 559C
CategoryKnuckleboom loaders
Serial NumberKAS00336
Unit NumberF000912
Catalog NumberCU2467647
Manufacturing Year2014
Hours7138 h
CountryUnited States
LocationColumbia, SC
Pricing
Price Excluding Tax$135,850
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
TRAILER MOUNTEDTRAILER MOUNTED
HEEL, SINGLE VHEEL, SINGLE V
HYDRAULIC TRAILERHYDRAULIC TRAILER
LOG GRAPLE, ROTATINGLOG GRAPLE, ROTATING
Additional Information20 CIRCUIT FOR OPERATION OF DEL
32'6" REACH 2 PIECE BOOM & STICK
5055TW-R50 GRAPPLE
9" GRAPPLE MOUNTING KUCKLE
ADAPTER GROUP FOR CTR SLASHER
AM/FM/CD/SIRIUS SATELLITE PKG
AND LINES GROUP
ANSI STANDARD DECALS
AUXILIARY WORK LIGHT PKG
CAT 559CDS LOADER
CAT C6.6 ENGINE W/ACERT TECH
CAT PRODUCT LINK 321
CTR 426 W/TOPPING SAW DS
DELIMBER ARRANGEMENT
HOSES
HYDRAULIC ARRANGEMENT: BAR
HYDRAULIC COMPLETER
HYDRAULIC OIL FILL PUMP
IMBER, SLASHER, OUTRIGGERS
JOYSTICK CONTROL FOR BAR SLASHER
LANDING GER, NO AXLE SUSPENSION
LINKAGE ARRANGEMENT
PITTS TRAILER KB50-DHL W/HYD
SLASHER/DELIMBER SUBFRAME VALVE
V BOLT ON HEEL W/10" EXTENSION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • drivechain / tandems
  • truck body & cylinders
general appearance
  • Yes
  • No
  • FairLower step bent
  • Good
  • Fair
  • Good
  • Good
  • FairLower grab iron bent
  • Good
  • FairRight side fender is bent
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Fair
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • FairRight side arm rest is cracked
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • 3/4
  • Normal
  • Normal
cooling system
  • Good
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • FairLight at step not working
  • Good
  • Good
  • Good
hydraulics
  • Fairseal seeping
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
boom
  • Good
  • Good
stick
  • Good
  • Good
drivechain / tandems
  • Good
  • Good
truck body & cylinders
  • Good
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
IRONMARTSee InventorySelect contact
Rob Jones
Telephone:+1 803 926 4106
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone