Caterpillar 330CFMHW

Caterpillar 330CFMHW

Price
44,800 USD
Year
2004
Working hours
20596 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 330CFMHW
CategoryKnuckleboom loaders
Serial NumberB1K00191
Unit Number15W78904
Catalog NumberCU2245688
Manufacturing Year2004
Hours20596 h
CountryUnited States
LocationChehalis, WA
Pricing
Price Excluding Tax$44,800
Tax-
Price Including Tax-
Features
Accessories
HIGH AMBIENT COOLINGHIGH AMBIENT COOLING
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationCOLD START PACKAGE
RAISED HYD TILTING CAB W/AIR
HIGH & WIDE SHOVEL LOGGER
REINFORCED IDLER POCKETS
FORESTRY ROCK GUARDS
27.5" TWO BAR TRACK PADS
CAT 330C FM LOG SHOVEL
PIERCE 58" SINGLE PIN GRAPPLE
HIGH ABIENT COOLING
STRAIGHT TRAVEL PEDALS
BOTTOM ROLLERS FOR TOPS
SWIVEL GUARDS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone