Caterpillar 325D FM

Caterpillar 325D FM

Price
453,201 USD
Year
2014
Working hours
5082 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 325D FM
CategoryKnuckleboom loaders
Serial NumberC8L01609
Unit Number16W00968
Catalog NumberCU2449916
Manufacturing Year2014
Hours5082 h
CountryUnited States
LocationMount Vernon, WA
Pricing
Price Excluding Tax$453,201
Tax-
Price Including Tax-
Features
Additional Information325D FM LOG LOADER
BOOM, HEEL LOG LOADER
CAT PRODUCT LINK 321SR
CONTINUOUS ROTATION
COUNTERWEIGHT, W/FUEL TANK
FUEL TANK, RIGHT FRONT CORNER
GUARD, STICK CYLINDER
HEEL GLL, W/BOTTOM MOUNTED CYL
LOG MAX EXTREME PROCESSOR WITH
STARTING, COLD WEATHER
STICK,LL WITH BOTTOM CYLINDER
TRACK, 28" DG W/TRAP HOLES
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • engine
  • electrical, starting and charging system
  • hydraulics
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
safety items
  • Good
  • Good
engine
  • Good
  • Good
  • No
  • Yes
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Undercarriage not measured. approx 24% left overall.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone