Caterpillar 2384C

Caterpillar 2384C

Price
122,500 USD
Year
2013
Working hours
6325 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 2384C
CategoryKnuckleboom loaders
Serial NumberKAW00268
Unit Number0KAW00268
Catalog NumberCU2439614
Manufacturing Year2013
Hours6325 h
CountryUnited States
LocationBogue Chitto, MS
Pricing
Price Excluding Tax$122,500
Tax-
Price Including Tax-
Features
Additional InformationKB48 DHL PITTS TRAILER - 5JYKB4823EP140849

426 DELIMBER-LOW FLW-LOADER MT
ADAPTER GP
COMMON AR
FILLER GP-HYD O
FILM GP-US
GRAPPLE-5055TW-R50 S/N: GR23297
HEEL AR
HYD AR
HYD AR-COMPLETER
INSTL GP-RADIO
JOYSTICK AR
KNUCKLE 305MM
LIGHTING GP
LINKAGE AR
S/N: DE24017
SWIVEL GP
TRAILER AR-HYD S/N: TR130905
VIN#5JYKB5027EP140905
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PUCKETT MACHINERY CO.See InventoryWebsiteSelect contact
Kyle Gonseth
Telephone:+1 800 748 3095
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone