John Deere 843K

John Deere 843K

Price
102,850 USD
Year
2013
Working hours
4866 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere 843K
CategoryFeller Bunchers
Serial Number1DW843KXJDC651354
Unit NumberU000748
Catalog NumberCU2402458
Manufacturing Year2013
Hours4866 h
CountryUnited States
LocationColumbia, SC
Pricing
Price Excluding Tax$102,850
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
WHEELEDWHEELED
ROPS/FOPS CERTIFIEDROPS/FOPS CERTIFIED
HEAD, SAWHEAD, SAW
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • FRESHLY CLEANED, SERVICED, REPAIRED, AND READY TO GO TO WORK.
  • 28 L X 26 TIRES FRONT @ 95% -- REARS @ 40% (RIGHT SIDE HAS PANCAKE)
  • NORMAL PIN WEARFOR HOURS
  • NICE CLEAN CAB WITH COLD AC
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
IRONMARTSee InventorySelect contact
Rob Jones
Telephone:+1 803 926 4106
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone