Caterpillar 563C

Caterpillar 563C

Price
95,000 USD
Year
2014
Working hours
4453 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 563C
CategoryFeller Bunchers
Serial NumberW6300126
Unit Number1185532
Catalog NumberCU2597094
Manufacturing Year2014
Hours4453 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$95,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
Additional InformationLIGHTING
AM FM CD RADIO
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
general appearance
  • Good
  • Good
  • Fairdull, scrapes & scratches
  • Good
safety items
  • Good
  • Fairfront glass pitted & cloudy
  • Good
gauges, operator station, console
  • Yes
  • GoodThe cutter head is Cat SH56B, cutter teeth are very worn & dull.
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • Good
cooling system
  • center hitch is worn, has movement.
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • right lift cylinder barrel end will not take grease, pin welded in place.
  • Good
  • Good
  • Good
transmission
  • GoodThere are three Firestone tires are recaps (50%) and one new Primex. 30.5L 32 (Fair Retail machine)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone