Caterpillar 563

Caterpillar 563

Price
99,850 USD
Year
2011
Working hours
4178 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 563
CategoryFeller Bunchers
Serial NumberHA19966*
Unit NumberF000381
Catalog NumberCU2479744
Manufacturing Year2011
Hours4178 h
CountryUnited States
LocationWest Columbia, SC
Pricing
Price Excluding Tax$99,850
Tax-
Price Including Tax-
Features
Accessories
AM FM RADIOAM FM RADIO
WHEELEDWHEELED
ROPS/FOPS CERTIFIEDROPS/FOPS CERTIFIED
HEAD, SAWHEAD, SAW
Additional InformationAM FM RADIO
HEAD, SAW
ROPS/FOPS CERTIFIED
WHEELED
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • comments, misc. repairs, general remarks
general appearance
  • No
  • No
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • FairDent in hood over fuel tank
  • Poormissing
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Fairdents
safety items
  • Park brake does not hold
  • No
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • FairHole in floor boars where boot heel rests
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Poorout of date
  • Fairdry rot
  • Fair
  • Good
  • Goodleft joystick handle taped together
  • Yes
  • Yes
engine
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Serviced at 4177 hrs.
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • No
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Fairhad to jump start once.
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Tires are 28L with aprox 40% remaining. Firestone
  • 2 speed trans works. 2 speed hydraulics works. diff locks work.
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
IRONMARTSee InventorySelect contact
Rob Jones
Telephone:+1 803 926 4106
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone