Quick Search

Caterpillar 563D

Caterpillar 563D

Price
US$ 100,000
Year
2018
Working hours
6,612 h
Email x
Name

My email address:*

My friend's email address:*

Message:

YANCEY BROS. CO.
Waycross, GA
+1 6786899569
Show phone number
Basic information
BrandCaterpillar 563D
CategoryFeller Bunchers
Serial NumberD6300160
Unit NumberFUT01061
Catalog Number4861170
Year2018
Hours6,612 h
CountryUnited States
LocationWaycross, United States
Pricing
Price Excluding Tax100,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
WHEELEDWHEELED
ROPS/FOPS CERTIFIEDROPS/FOPS CERTIFIED
HEAD, SAWHEAD, SAW
BLUETOOTHBLUETOOTH
Additional informationHFW232 BUNCHING SAW
(4) 30.5 TIRES AND RIMS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1410
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight rear step bmissing
safety items
200
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1300
  • Yes
  • Yes
  • Yes
  • No
  • 72
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • Yes
  • No
  • Yes
  • No
  • Red
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • No
  • No
  • Good
  • Good
  • FairAll lights work, enclosures are bent and glass has been removed
  • Good
  • Good
transmission
1100
  • No
  • No
  • No
  • Trans oil level is okay
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
800
  • Good
  • Goodtilt cylinders are in good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • Yes
  • No
  • Grab arm and accumulator arm pins are worn 1/8 inch
boom
300
  • Good
  • Good
  • Good
final drives
200
  • Front belly pan has been ripped off
  • Good
  • GoodFront and rear axle oil level is ok
tires
  • Front Tires- 90%; Rear Tires- 30%
  • 30.5X32 Tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMaxam7080NoYesNo
Left RearUnknown2015NoYesYes
Right FrontPrimex4850NoYesYes
Right RearMaxam6475NoYesYes
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering