Caterpillar 521B

Caterpillar 521B

Price
340,000 USD
Year
2015
Working hours
2750 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 521B
CategoryFeller Bunchers
Serial NumberF7B00326
Unit NumberF001194
Catalog NumberCU2455954
Manufacturing Year2015
Hours2750 h
CountryUnited States
LocationFlorence, SC
Pricing
Price Excluding Tax$340,000
Tax-
Price Including Tax-
Features
Additional InformationFILM GP, ANSI
HF201B HEAD,FULL TILT, 330 DEG
HYDRAULIC, HOT SAW, LOW FLOW
INSTRUCTIONS, ENGLISH
LIGHTING GP - HID
LINKAGE, FELLER BUNCHER
PACK,DOMESTIC TRUCK, DRIVE OUT
STAR ROLLERS
TEETH, CARBIDE, SUPER TIP
TRACK, 36" TG, TRI-TRACK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Fairhood has some damage, hood cyl. not functioning properly- have to use fork lift to help close
  • Good
  • Good
  • Fair
  • Good
  • Goodsome light scarring and wear
  • Good
  • Good
  • Fairsome minor damage around machine
  • Good
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yesscreen over left side window
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • 83%
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • within operating range
attachments / work tools
  • Recently replaced saw disk less than 200 hrs
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Carrier RollersGood
IdlersGood
LinksGood
Segmentssome wear
Track ShoesGood
comments, misc. repairs, general remarks
  • butt plate has some wear, new saw disk in last six months
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
IRONMARTSee InventorySelect contact
Rob Jones
Telephone:+1 803 926 4106
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone