Caterpillar 521B

Caterpillar 521B

Price
258,850 USD
Year
2016
Working hours
3410 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 521B
CategoryFeller Bunchers
Serial NumberF7B00351
Unit NumberDU000041
Catalog NumberCU4306634
Manufacturing Year2016
Hours3410 h
CountryUnited States
LocationColumbia, SC
Pricing
Price Excluding Tax$258,850
Tax-
Price Including Tax-
Features
Additional Information521B TRACK FELLER BUNCHER
FILM GP, ANSI
HF201B HEAD, FULL TILT, 330 DEG
HYDRAULIC, HOT SAW, LOW FLOW
LINKAGE, FELLER BUNCHER
ROLLERS, STAR CARRIER
S/N A5200159
TEETH, CARBIDE, SUPER TIP
TRACK, 36" TG, TRI-TRACK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • No
  • New reversing fan
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Fairneeds resealed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight travel motor is weak
attachments / work tools
  • High speed saw head - disc housing base worn and requires some patching
boom
  • Good
  • FairPin lock is broken on one of the cylinders
stick
  • Good
  • Good
final drives
  • Good
  • Good
  • one side damp from leak
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Average Life Remaining - UNDERCARRIAGE15 - 20%
CannonBoth sides stuck in place will NOT adjust out to tighten up tracks
Carrier Rollersmultiple rollers stuck and need replaced
Notes - UNDERCARRIAGEUndercarriage weak - track adjusters stuck & wont tighten up tracks - tracks loose & chains wearing into track frames - sprockets need replaced - multple carrier rollers stuck & need replaced
comments, misc. repairs, general remarks
  • Unit was cutting wood until day it was traded in. Needs undercarriage attention, pack couple cylinders, and little fab work around saw disc base before going to work
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
IRONMARTSee InventorySelect contact
USED EQUIPMENT TEAM
Telephone:+1 8773266112
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone