Caterpillar 521B

Caterpillar 521B

Price
270,000 USD
Year
2013
Working hours
4283 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 521B
CategoryFeller Bunchers
Serial NumberF7B00252
Unit NumberEQ007181
Catalog NumberCU2224798
Manufacturing Year2013
Hours4283 h
CountryUnited States
LocationWashington, NC
Pricing
Price Excluding Tax$270,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
Additional Information115CS30525
INDUSTRIAL CHARGER
W/_SB 350 GRAY 480/3/60 AC1000
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • FairEmergency hatch seal in top of cab leaking
  • Good
  • Good
  • Good
  • GoodMinor cosmetics
  • Good
  • Fair
  • GoodPiece under hood loose
  • Good
  • Fair
  • FairMinor cosmetics
  • GoodMinor cosmetics
  • Yes
  • No
  • YesDuring last service
  • Extra guard welded above radiator
safety items
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Yes
gauges, operator station, console
  • Poor
  • FairMinor broken plastic & vent. Accessory brackets mounted
  • Good
  • GoodCodes present
  • Good
  • FairMonitor loose
  • Fair
  • Poor
  • Good
  • Good
  • Good
  • Good
  • GoodEmergency shut down below seat broken
  • Yes
  • Yes
  • No
  • Full
  • Working cab radio installed
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • Red
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • FairI couldnt get reversible fan to work
  • Good
  • Good
  • GoodPoor cap
  • Good
  • YesMinor possible, low in reservoir tank
  • Overall good
electrical, starting and charging system
  • Good
  • PoorHave to jump off
  • FairOne out
  • Good
  • FairWires pulled out of harness/plug behind engine/back of boom
  • Needs batteries & broken fuse cover
transmission
  • GoodOperates fwd/rev both speeds
hydraulics
  • FairLeaking
  • FairLeaking
  • Good
  • FairCouple/few repaired at end of stick going toward head
  • Good
  • FairYou cant put the head down w/o slamming it. It seems like its either full go or nothing
  • Good
  • Good
  • FairOne accumulator cyl. leaking
  • Good
  • Good
  • Good
  • Good
  • As I was operating "Tool down/up solenoid code" appeared. Head no longer rolls forward and back
  • Good
boom
  • Good
  • Good
  • Good
  • Overall good
stick
  • Good
  • Good
  • Good
  • Overall good
bucket
  • Good
  • Good
final drives
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front173 mm173 mm4444
Carrier Rollers Rear173 mm173 mm4444
Links124 mm124 mm11
Pins & Bushings (External)68.5 mm68.5 mm77
Pins & Bushings (Internal)866 mm866 mm1010
Segments77
Track Shoes (Width)1010
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonTrack adjusters good
IdlersFully guarded
Link Part Number6Y2589-90
Notes - UNDERCARRIAGEFull lower track guards
Pins & Bushings (External)Not turned
Pins & Bushings (Internal)Sealed
Track Shoes36" TG Shoes
comments, misc. repairs, general remarks
  • Inspection performed @ 4270 hrs.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone