Currently 17625 machines for sale
Quick Search

Used Forestry Equipment for Sale

Whether you’re clearing land or moving logs, you need the right forestry equipment for the job. With the help of Cat Used, you can see the forestry equipment that’s available at Cat® dealers throughout the U.S. and around the globe. Our dealers stock up on a variety of used forestry equipment from some of the industry’s leading brands.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Forestry Equipment
x
163 Search results for "Current filter"
Displaying: 97 - 120 Sort by: 
Weiler K560, 198,0002020
Florence, SC
6,127 h Conditionsauxiliary hydraulicsbluetoothgrapplehydraulic trailerlighting

See Details
CAT 501HD, 128,9012013
Kalkaska, MI
12,710 h Conditionsepa labellightingradio - am fm radio

See Details
CAT 525B, 34,0002001
VA
13,500 h

See Details
Weiler B458, 390,0002019
Medford, OR
2,219 h

See Details
CAT 527GR OEM, 299,5002017
Medford, OR
4,758 h

See Details
Peterson 5710, 617,0002015
Lexington, SC
2,192 h Conditionslighting

See Details
CAT 320D FM2013
Hayden, ID
13,249 h

See Details
TimberPro TP TL745C2016
Lewiston, ID
9,947 h

See Details
CAT 522B, 409,5002018
Chico, CA
4,984 h Specifications

See Details
Link-Belt CONSTRUCTION LINKBELT 37402012
Hayden, ID
14,301 h

See Details
Weiler B4582021
Medford, OR
2,500 h

See Details
Liebherr LH50M, 216,7972019
Quebec City, QC
10,786 hlightingmirrorsbeacon

See Details
Carco 70APS-E00100E, 29,0882013
Regina, SK
1 h

See Details
John Deere & CO. 903M, 94,1122015
Thunder Bay, ON
17,043 h Conditionslighting

See Details
CAT 320D2FMLL, 120,0002017
Concepción
14,138 h

See Details
Weiler S450, 153,9082020
Cochrane, AB
5,800 h

See Details
CAT 568 FM, 146,5442015
Campbell River, BC
14,700 h

See Details
CAT 336D2L, 143,8682014
Napier
13,154 h Conditionsundercarriage, long

See Details
Doosan DX225, 384,5502023
Chicoutimi, QC
796 h Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 541, 72,5362013
Princeton, BC
128,723 h

See Details
CAT 525D, 88,3682014
Orillia, ON
8,042 h Conditionsproduct linklightingrops - enclosedradio - am fm radioblade

See Details
CAT 568 FM, 449,2062019
Whitecourt, AB
4,400 h

See Details
CAT D7R, 9,792
Clayton, VI

See Details
CAT 330DL, 59,3452006
Palmerston North
22,320 h Conditionslightingcarbody, standardundercarriage, long

See Details
Show more results

Forestry Equipment