Currently 18204 machines for sale
Quick Search

Used Forestry Equipment for Sale

Whether you’re clearing land or moving logs, you need the right forestry equipment for the job. With the help of Cat Used, you can see the forestry equipment that’s available at Cat® dealers throughout the U.S. and around the globe. Our dealers stock up on a variety of used forestry equipment from some of the industry’s leading brands.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Forestry Equipment
x
162 Search results for "Current filter"
Displaying: 49 - 72 Sort by: 
Timberjack 608L, 70,0002000
Clifton Park, NY
12,007 h Conditionslightingultra low sulfur diesel fuelce plate

See Details
Weiler H157, 692,5532022
Brewer, ME
446 h Conditionslightingam fm cd radioultra low sulfur diesel fuelce platefire extinguisher

See Details
Paccar INC. D6T WINCH, 22,667
Irving, TX

See Details
CAT 535D, 205,0002017
Call For Additional Info, PA
2,833 h Conditionslightingrops - enclosedradio - bluetoothbladewinch

See Details
Paccar INC. D6N WINCH, 10,000
Waco, TX

See Details
DEERE-HITACHI JV 3156G, 176,5002018
Tillamook, OR
11,690 h Conditionsproduct linklightingultra low sulfur diesel fuelce plateradio

See Details
Paccar INC. D6T WINCH, 7,000
Irving West, TX

See Details
CAT 525D, 101,5082018
Batavia, NY
5,040 h Conditionsarch - single functionemissions level - eu - ivemissions level - japan - step 4 finalregulatory status - cat_korearegulatory status - cat_nr_epa/carb_mlit_eu_r120_china export

See Details
Vermeer BC700XL VERMEER 6 BRUSH CHIPPER, 20,8002022
Maple Grove, MN
17 h

See Details
Erskine MFG BRUSHCHIPPER, 7,0002020
Londonderry, NH
1 h Conditions

See Details
CAT 525D, 114,9002015
La Crosse, VA
2,954 h Conditions Special Offerslightingam fm cd radiobluetoothwinchwheeled

See Details
CAT 535D, 85,0002017
Laurel, DE
8,995 h Conditionsam fm radiolightingultra low sulfur diesel fueleropswinch

See Details
CAT HM208, 14,0002019
San Leandro, CA
500 h Conditions

See Details
BRUSH HOUND HM50EX-HD, 12,9002020
Eugene, OR
400 h Conditions

See Details
CAT 573C, 44,9002016
Bemidji, MN
8,289 h Conditions

See Details
Paccar INC. D6T WINCH, 18,500
Irving, TX

See Details
CAT D6T WINCH, 10,000
Cleburne, TX

See Details
Paccar INC. D6T WIT4, 19,000
TX

See Details
Kobelco / KOBE STEEL LTD SK300LC, 299,5002017
WA
5,051 h Conditionsepa labellightingultra low sulfur diesel fuelce plateradio - am fm radio

See Details
CAT HF201 FELLING HEAD, 36,3782010
Brewer, ME
1 h Conditions

See Details
Rotobec RPA4570SAW, 131,0142022
Brewer, ME
1 h

See Details
CAT HMF110, 9,9002019
Carbondale, CO

See Details
Peterson 5710D, 699,5002015
VA
5,899 h

See Details
Hitachi ZX210F, 61,8432010
Syracuse, NY
19,701 ham fm radiolightingultra low sulfur diesel fuelcab riser

See Details
Show more results

Forestry Equipment