Currently 17966 machines for sale
Quick Search

Used Forestry Equipment for Sale

Whether you’re clearing land or moving logs, you need the right forestry equipment for the job. With the help of Cat Used, you can see the forestry equipment that’s available at Cat® dealers throughout the U.S. and around the globe. Our dealers stock up on a variety of used forestry equipment from some of the industry’s leading brands.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Forestry Equipment
x
162 Search results for "Current filter"
Displaying: 25 - 48 Sort by: 
Log Max 7000XT, 210,5562020
Brewer, ME
1 hce platefixed mount

See Details
CAT PA56, 19,3202019
Bloomington, MN
Conditions

See Details
John Deere 3756G, 365,0002021
Portland, OR
3,296 h

See Details
John Deere 959M, 599,0002020
Cascadia, OR
1,781 h Conditionsam fm radiolightingultra low sulfur diesel fuelbluetooth

See Details
CAT SH56B, 68,7702016
Syracuse, NY
1 h

See Details
QUADCO QS500, 229,5362017
Brewer, ME
1 h

See Details
CAT HM415C2019
Salem, IL
Conditions

See Details
CAT HFW232, 38,5002018
Montgomery, AL
Conditions

See Details
Prentice SH56, 40,5002011
Montgomery, AL
500 h Conditions

See Details
ADVANCED FOREST EQUIPMENT B MULCHER, 28,5002018
Novi, MI
Conditions

See Details
CAT 521B, 250,0002018
Syracuse, NY
5,747 h Specificationslightingproduct linkam fm cd radioultra low sulfur diesel fuelepa label

See Details
Carco H140, 7,5002018
Shakopee, MN
Conditions

See Details
Paccar INC. PA140VS, 25,515
Bloomington, MN
Conditions

See Details
CAT HFW221, 38,0002020
Montgomery, AL
Conditions

See Details
CAT D8T WINCH, 34,000
San Antonio, TX

See Details
Vermeer CHIPPER_18, 82,0002022
Stockton, CA
357 h

See Details
CAT 559, 100,0002015
Clifton Park, NY
7,847 h Conditionsam fm radiolightingauxiliary hydraulicsam fm cd radioultra low sulfur diesel fuel

See Details
John Deere & CO. 3156G, 195,0002019
Eugene, OR
11,000 h Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelepa label

See Details
CAT 525D, 88,5002018
Clifton Park, NY
9,469 h Conditionsam fm radiolightingultra low sulfur diesel fueleropsce plate

See Details
US MFGRS PT400, 218,6282007
Billings, MT
4,557 h

See Details
Timberjack 608L, 70,0002000
Clifton Park, NY
12,007 h Conditionslightingultra low sulfur diesel fuelce plate

See Details
Weiler H157, 692,5532022
Brewer, ME
446 h Conditionslightingam fm cd radioultra low sulfur diesel fuelce platefire extinguisher

See Details
Paccar INC. D6T WINCH, 22,667
Irving, TX

See Details
CAT 535D, 205,0002017
Call For Additional Info, PA
2,824 h Conditionslightingrops - enclosedradio - bluetoothbladewinch

See Details
Show more results

Forestry Equipment