Volvo EC300DL

Volvo EC300DL

Price
152,304 USD
Year
2015
Working hours
9546 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo EC300DL
CategoryForestry Excavators
Serial NumberVCEC300DC00211159
Catalog NumberCU4462329
Manufacturing Year2015
Hours9546 h
CountryCanada
LocationPrince George, BC
Pricing
Price Excluding Tax$ 152,304
Tax-
Price Including Tax-
Features
Additional InformationEMISSIONS DECAL
27.5" DBG
UNDERCARRIAGE ... APPROX. 40% REMAINING
WARATAH HTH624C PROCESSOR HEAD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone