Caterpillar 535C

Caterpillar 535C

Price
133,531 USD
Year
2012
Working hours
5347 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 535C
Categoryskidder
Serial Number53500583
Catalog NumberCU4428077
Manufacturing Year2012
Hours5347 h
CountryCanada
LocationPrince George, BC
Pricing
Price Excluding Tax$ 133,531
Tax-
Price Including Tax-
Features
Accessories
DECKING BLADEDECKING BLADE
Additional Information*FINNING VALUE USED
DUAL FUNCTION HYD GRAPPLE
EMISSIONS LABEL IS NOT PRESENT
NEW DRIVE LINE DEC 2017
NEW REAR DIFF MAY 2018
NEW TURBO NOV 2018
35.5 X 32 TIRES ... APPROX. 20% REMAINING
2 SETS OF CHAINS ... APPROX. 40% REMAINING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone