Jungheinrich ETR 345A - forklifts - Material Handling - CATERPILLAR WORLDWIDE
Quick Search

Jungheinrich ETR 345A

Jungheinrich ETR 345A

Year
2016
Working hours
6,738 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MADISA
Gomez Palacio
+52 8184002000
Show phone number
Basic information
BrandJungheinrich ETR 345A
MADISA
Categoryforklifts
Serial Number82822070
Unit NumberM24757
Catalog Number4871416
Year2016
Hours6,738 h
CountryMexico
LocationGomez Palacio, Mexico
Pricing
Price Excluding Tax17,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
210
  • Good
  • FairEN PROCESO
  • Good
safety items
100
  • Good
gauges, operator station, console
200
  • Good
  • Good
transmission
100
  • Good
steering
200
  • Good
  • Good
hydraulics
200
  • Good
  • Good
attachments / work tools
  • Yes
tires
  • 65% DE VIDA REMANENTE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering