Manitou M40-4

Manitou M40-4

Price
29,700 USD
Year
2007
Working hours
6429 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandManitou M40-4
HOLT OF CALIFORNIA
CategoryMisc Forklifts
Serial Number755786
Unit NumberLO07-73
Catalog NumberCU2022895
Manufacturing Year2007
Hours6429 h
CountryUnited States
LocationCA
Pricing
Price Excluding Tax$ 29,700
Tax-
Price Including Tax-
Features
Additional Information171/122 SIMPLEX
72" CARRIAGE
80 HP CAT ENGINE
8000# ROUGH TERRAIN 4WD
AMBER STROBE
CONSTRUCTION GROUP
DUST BOWL PRECLEANER
ENGINE SHUT DOWN
GAUGE GROUP
INTERNAL HOSING
8000# ROUGH TERRAIN 4WD,
171/122 SIMPLEX,
INTERNAL HOSING,
CONSTRUCTION GROUP,
80 HP CAT ENGINE,
DUST BOWL PRECLEANER ,
72" CARRIAGE,
AMBER STROBE,
ENGINE SHUT DOWN,
60" FORKS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT OF CALIFORNIASee InventoryWebsiteSelect contact
Dave Zieour
Telephone:+1 916 373 4112
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone