Caterpillar LIFT TRUCKS 2P60004_MC

Caterpillar LIFT TRUCKS 2P60004_MC

Price
21,500 USD
Year
2014
Working hours
3421 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar LIFT TRUCKS 2P60004_MC
NMC
CategoryMisc Forklifts
Serial NumberAT13F40604
Unit NumberEQN092931
Catalog NumberCU4389209
Manufacturing Year2014
Hours3421 h
CountryUnited States
LocationOmaha, NE
Pricing
Price Excluding Tax$21,500
Tax-
Price Including Tax-
Features
Additional Information186" MFH / 85.5" OALH / 37.0" FFH TRIPLEX
39.5" WIDE ITA CLASS III INTEGRAL SIDESHIFTER
CATERPILLAR 6000# IC PNEUMATIC
FORKLIFT PNU 6000#
K25 GLE P 10001 6K57A
SINGLE FUNCTION INTERNAL HOSING - TRIPLEX MAST
SOLID PNEUMATIC SINGLE DRIVE & STEER TIRES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Greg Siedelmann
Telephone:+1 402 891 8600 ext 2066
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone