Caterpillar LIFT TRUCKS 2P5000_MC

Caterpillar LIFT TRUCKS 2P5000_MC

Price
20,500 USD
Year
2012
Working hours
3918 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar LIFT TRUCKS 2P5000_MC
NMC
CategoryMisc Forklifts
Serial NumberAT3532103
Unit NumberEQN096690
Catalog NumberCU4417952
Manufacturing Year2012
Hours3918 h
CountryUnited States
LocationOmaha, NE
Pricing
Price Excluding Tax$20,500
Tax-
Price Including Tax-
Features
Additional Information188" MFH / 84.5" OALH / 36" FFH TRIPLEX
DRIVE AND TIRES SINGLE PNEUMATIC SOLID SOFT-RIDE - 7
FORKLIFT PNU 5000#
K25 GLE P 10001 6K57A
S/S CARR 39.5" CLII INTEGRAL
SINGLE FUNCTION INTERNAL HOSING -TRIPLEX MAST
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Greg Siedelmann
Telephone:+1 402 891 8600 ext 2066
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone