Prentice PRE 2470

Prentice PRE 2470

Price
On Request
Year
2007
Working hours
12020 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandPrentice PRE 2470
CategoryFeller Bunchers
Serial NumberPB19355
Unit Number597160T
Catalog NumberCU4541425
Manufacturing Year2007
Hours12020 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationPRENTICE 2470 WHLD FELLER BUNCHR
MT TO 20HC
STEERING WHL W/FP GATHER
ENGINE S/N 46658839
CUMMINS 68 TAA5.9 173HP TIER 2
20' HC SAW ATTACHMENT
FIRESTONE 28L X26 14 PLY
DISK OPTION
SH50 20HC SAW
470 MOUNTS
CAB LIGHT ASSEMBLY
NO OVER ENGINE GUARD
SH50 SAWHEAD
WEAR SURFACE OPTION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone