Caterpillar 568LL

Caterpillar 568LL

Price
275,814 USD
Year
2014
Working hours
7951 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 568LL
CategoryFeller Bunchers
Serial NumberBRB00327
Catalog NumberCU4505957
Manufacturing Year2014
Hours7951 h
CountryCanada
LocationPrince George, BC
Pricing
Price Excluding Tax$ 275,814
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information*FINNING VALUE USED
27.5" DBG
CAT XG650 BNT GRAPPLE
EMISSIONS DECAL
UNDERCARRIAGE ... APPROX. 40% REMAINING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone