Caterpillar 324DFMLL

Caterpillar 324DFMLL

Price
263,084 USD
Year
2017
Working hours
2726 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 324DFMLL
CategoryFeller Bunchers
Serial NumberJLS01637
Unit NumberEQ044929
Catalog NumberCU4485369
Manufacturing Year2017
Hours2726 h
CountryNew Zealand
LocationNelson
Pricing
Price Excluding Tax$ 263,084
Tax (15%)$ 39,463
Price Including Tax$ 302,547
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
Additional InformationCAT PRECLEANER
CAT SEAT COVER
COUNTERWEIGHT CATWALKS
CUSTOM SATCO BOOM AND STICK
FM CATWALKS
HIGH RISE FOREST CAB WITH 12.7MM POLYCARB WINDOWS
SATCO 1730 GRAPPLE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Goughs Used Equipment
New Zealand
Telephone:+64 3 983 2498
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone