2013 CATERPILLAR 430F 4WDE BHL
2596/08/20/24
AS IS / AS RECEIVED
BEACON OUTLET, TOOLBOX,
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.5 CYD
BUCKET-HD ROCK, 24", 7.0 CFT
CAB, DELUXE, AC,HEAT,DEF,ROPS
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
COUPLER, PG, MANUAL, DUAL LOCK
CUTTING EDGE, TWO PIECE,WIDE
DIFFERNTIALS,LOCKING,DOME LIGHT,
ENGINE, 86KW, C4.4 DITA, T4I
ENGINE,C4.4, 107HP, TIER 4I
FIRE EXTINGUISHER, TRAVEL ALARM
GUARD, STABILIZER
HEADLINER,FLOOR MAT,12V ACC PORT
HYDRAULICS, GP, 6FCN/8BNK, ST
KIT, HYD, COMBINED, 14' E-STICK
LIGHTING,HALOGEN WORK & SIGNAL
LO-JACK SYSTEM
Online Owner's Manual
PATTERN CHANGER, AM-FM RADIO,
PT, 4WD, STD SHIFT
REAR STABILIZER & PADS (WORN)
REAR STEEL FENDERS, VISOR,
STABILIZER PADS, FLIP-OVER
STD INSTRUMENT PANEL, W/EMS
STICK, EXTENDABLE, 16FT
THUMB, HYD ARR, W/O TINE IN
THUMB, TINE, A 4 IN
TIRES, 4WD, BIAS,FS @32%
TRANSMISSION,AUTO SF 4F-4R
VANDAL PROTECTION, RV MIRROR,
WASHER-WIPERS,INT, FRT/RR
WET DISC BRAKES, TRANSPORT LOCK,
WHEEL & JOYSTICK CONTROLS |