1125 CCA BATTERIES, 24V/150 AMP
160M3 AWD MOTOR GRADER
2016 CATERPILLAR 160M3 GRADER
ACCUMULATORS, BLADE LIFT
AS IS / AS RECEIVED
BASE + 1 (RIP)
BLADE, 16' X 27" X 1"
CAB, PLUS (STANDARD GLASS)
CAB,PLUS INTR, AC,HEAT,DEF,ROPS
CAMERA, REAR VISION
CIRCLE DRIVE SLIP CLUTCH
CLEAN EMISSIONS MODULE TIER 4FIN
CONVERTER GP
CUTTING EDGE, 16' BLADE
DECALS, ENGLISH (U.S.)
DIFFERENTIALS, LOCK/UNLOCK
DISC BRAKES, DRAWBAR, TOOL BOX
E-JOYSTICK THROTTLE & CONTROLS
ECO MODE, AUTO IDLE/SHUT DOWN
END BITS, OVERLAY
ENGINE AR-COMPL C9.3, 293HP, T4F
FAN, DEFROSTER, REAR WINDOW
GLOBAL ARRANGEMENT
GUARD GP, HITCH
GUARD, AXLE HOSE
HEADLINER, WASHER-WIPERS (3)
INSTALLATION, ACCUGRADE READY
INSTRUMENT CLUSTER,CAT MESSENGER
JOYSTICK CONTROLS, BASIC
LANGUAGE, ENGLISH
LIGHTS, BRAKE AND BACK-UP
LIGHTS, WORKING, PLUS, HALOGEN
MIRRORS, OUTSIDE MOUNTED
MOLDBOARD, 16 FT
Online Owner's Manual
PRECLEANER, NON SY-KLONE
PRICE UPDT: 09/06/24 VIA U1C2700
PRICE UPDT: 09/24/24 VIA U1C2700
PRODUCT LINK, SATELLITE PL321
PUSH PLATE
PWT+HYD TILL 7/21/25 OR 4562 HRS
RADIO GP - AM/FM, SPEAKERS
RIPPER-SCARIFIER,REAR,W/5 SHANKS
SCREEN AS
SEAT BELT 3"
SEAT, HEATED, CLOTH, SUSP
STARTER, ELECTRIC, HEAVY DUTY
TIRES, 17.5R25 MX XHA 1* MP
TRANSMISSION AR,PWRSFT 8F-6R
TRAVEL ALARM, 12V PWR PORT
WEATHER, STANDARD AWD |