*NO RIPPER* / EROPS
2008 CATERPILLAR 140M M/GRADER
ACCUMULATORS, BLADE LIFT
AIR CONDITIONER/HEATER/DEFROSTER
ALL-WHEEL DRIVE
ALTERNATOR, 150 AMP (AC)
AS IS / AS RECEIVED
BASE & 1 (FL)
BATTERIES, EXTREME DUTY
BLADE, 14' X 27" X 1"
C9 ENGINE VHP PLUS
CONVERTER, COMMUNICATION (CB)
COVERS, SCREEN
CUTTING EDGE, 14' BLADE
DOOR, CAB, RIGHT HAND SIDE
END BITS, OVERLAY
EXTENSION, BLADE,2' RIGHT HAND
FAN, DEFROSTER, REAR WINDOW
FENDERS, FRONT, AWD
FENDERS, REAR
GLOBAL ARRANGEMENT
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
LADDER, CAB, RIGHT HAND SIDE
LIFT GROUP, MANUAL, FRONT
LIGHT, CAB, SNOW WING, RH 3X3
LIGHT, WARNING, BEACON, ROTATE
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, ROAD 3 X 3
MIRRORS, OUTSIDE HEATED 24V
MOUNTING, CAB ROOF ACCESSORIES
MOUNTING, FOR WARNING LIGHT
MOUNTING, FRONT LIFT
NO COMPRESSOR
Online Owner's Manual
PRECLEANER, SY-KLONE
PRICE UPDT: 09/06/24 VIA U1C2700
RADIO READY, ENTERTAINMENT
RADIO, 12V, AM/FM/CD WEATHERBD
SEAT, AIR SUSPENSION, CLOTH
SNOW ARRANGEMENT
STARTING AID, ETHER
SWITCH, WORK LIGHTING
TANK, FUEL, STANDARD
TIRES,MICHELIN 17.5R25@50-60%
TRANSMISSION, AUTOSHIFT F8-R1
WINDOWS, SIDES W/WIPER, & REAR
WIPER/WASHER, REAR |