12V ACC PORT, EXTERIOR MIRRORS,
2007 DEERE 270D LC EXCAVATOR
6"COLOR LCD MONITOR & GAUGES
7784 BW 8/6/24
AM-FM RADIO, PWR BOOST & LIFT
AS IS / AS RECEIVED
CARBODY W/AC,HEAT,DEF,ROPS-FOPS
COUNTERWEIGHT,13,447LBS
CP BUCKET-HD,48"TIPS,SIDECUTTERS
DOME LIGHT, VANDAL PROTECTION
DRAW BAR PULL: 56,074 LBS
ENGINE,6068H, 6.8L, 188HP,TIER 3
GEITH QUICK COUPLER, MECHANICAL
HYDRAULICS,STD W/2 X 63.3GPM
JD LINK, READY , ENGINE-EIS,
LARGE OVERHEAD HATCH, GRAB IRONS
LIGHTING,HALOGEN BOOM & FRAME
PILOT JOYSTICK CNTRL & PEDALS
PWR:24V/80AMP, REAR DEFROST FAN
SEAT,CLOTH AIR,SUSP. W/4" BELT
STICK,MED 12',4" & BOOM,MONO 23'
TRANSMISSION,AUTO SF 2 SPD
TRAVEL ALARM, FLOOR MAT,
UC,LONG 8 ROLLER, 32" TG SHOES
WASHER-WIPERS,INTM, ETHER AID, |