LANE 3 ORDER
*CYLINDER, BOOM
*PEDAL, STRAIGHT TRAVEL
STORAGE PROTECTION (EXPORT)
ROLL ON-ROLL OFF
*CAB, DELUXE
*LINES, FRONT
LINES, QC, REACH BOOM
STICK, R9'6"
GUARD, BOTTOM, HD
TRACK, 31" TG HD
LINES, QC, R9'6" STICK
LINES, HP, R9'6" STICK
GUARD, TRACK GUIDE, FULL
*MACHINE ECM
*FINE SWING
*FILM, OPERATING PATTERN, 2WAY
*VALVE, HYDRAULIC, TCS, HL
DECALS, EXTERIOR, ANSI
GRADE W/2D, ASSIST&PAYLOAD
*GUARD, SWIVEL, STD
WIPER, RADIAL W/O LOWER
MIRROR, CAB, W/O GUARD
SCREEN, RADIATOR
GRADE SENSOR, REACH BOOM
*BOOM TUBE
BOOM, REACH 18'8"
HYDRAULIC PKG, COMB ADV
*LIGHT, CHASSIS
*MONITOR, 10"
*WIRING, PRODUCT LINK ELITE
CAMERA, REAR + RH VIEW
COLD STARTING, ETHER
LIGHT, BOOM LH
*CIRCUIT, COMBINED, ADV
PROD LINK, PLE643/PLE743 RADIO
CONTROL, QUICK COUPLER
*LINES, A/C
LIGHT, BOOM RH
*FRAME, SWING, STD
*CAP, W/O VAB
*HARNESS, BOOM, ADV TCS
*COVER, VALVE
*LINE, OIL COOLER TCS
*LINE, CHASSIS TCS
COUNTERWEIGHT, 18,300 LB
UNDERCARRIAGE, W/SD ROLLER LC
CAP FOR W/O MED PRESSURE
LINE,TRAVEL SPEED CHANGE
SWIVEL JOINT, STD
RETURN LINE
LINES, DRAIN, PG COUPLER TCS
LIGHTS, SURROUND, PREM
JOYSTICKS, VERTICAL SLIDER
*RADIO MODULE, PL243 CELLULAR
BRACKET, LIGHTS, SURROUND PREM
*LINES, PILOT, STD & TUNNEL
INSTRUCTIONS, ENGLISH
DRINK HOLDER
*325 07 EXCAVATOR ARRANGEMENT
GRADE SENSOR, R9'6"/9'8" STICK
GUARD, TRAVEL MOTOR, HD
LINES, HP, REACH BOOM
CYLINDER, BKT, B1
SUCTION LINE, PUMP, STD
FILM, EMC
LINKAGE, BKT, B1 W/EYE GRADE
LIGHTS, CAB, W/RAIN PROTECTOR
CYLINDER, STICK
ALARM, TRAVEL
NETWORK MANAGER, STD
INTEGRATED RADIO, W/O DAB
FILM, ROPS
FILM, INTERIOR, ANSI
PRICED 04/24/23 KR (CF)
FILM, STICK WARNING, ANSI |