BKTA GD 74" 4.03YD3 TB
BOOM TUBE, STD
BOOM, REACH 22'8", EOU
BOTTOM GUARDS HD
BREATHER, HYDRAULIC TANK
CAB, DELUXE
CAMERA, REAR + RH SIDE VIEW
COLD STARTING, ETHER
CTWT,19842 LBS,W/ R CAMERA RDY
CYLINDER, BOOM (W/O BLCV)
CYLINDER, BUCKET (TB)
CYLINDER, STICK (W/O SLCV)
DECALS, EXTERIOR ANSI
DOOR, RADIATOR W/SCREEN
FAN, REVERSE
FILM, EMC
FILM, INTERIOR, ANSI
FILM, OPERATING PATTERN, 2WAY
FILM, ROPS CERTIFICATION
FILM, STICK WARNING, ANSI
FINAL DRIVE, UC, STD FG
GRADE 2D ASSIST & PAYLOAD
GUARD, SWIVEL (FG)
GUARD, TRACK GUIDING SEGMENTED
IDLER, STD
INSTRUCTIONS, ENGLISH
INTEGRATED RADIO, W/O DAB
LANE 3 ORDER
LIGHT, PREM, W/O ADV 2D/3D CGC
LIGHTS, CAB, W/O 360
LIGHTS, REACH BOOM, RH / LH
LINE,COOLING,W/O INLET AIR HTR
LINKAGE, BKT TB W/EYE GRADE
MAIN VALVE, NO TOOL CONTROL
MIRROR, CAB, W/O GUARD
NETWORK MANAGER, A6N1
Online Owner's Manual
PEDAL, STRAIGHT TRAVEL
PROD LINK, PLE643/PLE743 RADIO
QUICK DRAINS READY, T4
ROLL ON-ROLL OFF W/BKT
SENSOR, FOR R12'10"
SENSOR, REACH BOOM
STICK, R12'10" TB
STORAGE PROTECTION (EXPORT)
SUN SCREEN, REAR
SWITCH, DISCONNECT W/ JS
TRACK, 35" TG, LONG U/C
WIPER, RADIAL W/LOWER |