2017 CATERPILLAR 349FL EXCAVATOR
349F L FG EXCAVATOR CW RMV
349F L HEX AM-N BCF3
ACCUMULATOR WITH CRN
AIR CONDITIONER,HEAT, DEFROST
ALARM, TRAVEL
ARRANGEMENT, CTWT REMOVAL ANSI
AS IS / AS RECEIVED
BATTERY, HEAVY DUTY
BOOM, 22'8" HD REACH
CAB-ROPS, 70/30
CAMERA,REAR VIEW, CTWT REMOVAL
CAT CERTIFIED USED
CAT ONE KEY SECURITY SYSTEM
CHANGER,HAND CTRL 2-WAY (ANSI)
CLEAN EMISSIONS MODULE TIER 4FIN
COLD WEATHER START PKG (NACD)
COMBINED CIR STP PKG
CONTROL, FINE SWING
COOLANT, COLD WEATHER
COUNTERWEIGHT, 18,960LBS
COUPLER, PIN GRABBER TB W/PINS
COVER, FENDER, STANDARD
CTRL, CAT PIN GRABBER COUPLER
CYLINDER, BKT (TB LINKAGE)
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
DRAWPULL: 75,300 LBS
ENGINE AR-COMPL,C13,417HP,TIER 4
FAN, VARIABLE SPEED
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD,TRACK GUIDE, FULL LENGTH
HALOGEN LIGHTS, R/M-BOOM
HATCH, OPENABLE ROOF (DUAL)
HEATER, JACKET WATER
IDLERS, STANDARD
JOYSTICK, THUMB WHEEL
LIGHTING CAB PKG
LIGHTING, CAB (HALOGEN)
LINES, CYLINDER
LINES, PILOT, BUCKET, QC
LINES, PILOT, STICK, TOOL
LINES, PILOT, TOOL & HL
LINES, PILOT, TRAVEL, STP
LINES, PILOT, W/O BLCV/SLCV
LINES,PILOT,BOOM CTWT REMOVAL
LINES-HP R12'10" STICK
LINES-HP, REACH BOOM
LINES-QC, R12'10" STICK
LINES-QC, REACH BOOM
LINKAGE, BUCKET-TB W/LIFT EYE
MACHINE CONTROLLER TCS
MAT, FLOOR, RH PEDAL
MODULE AR-EXH 2 SPD TRAVEL
MP3/AUX PORT, 2-10 AMP OUTLETS
Online Owner's Manual
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PREFILTER, AIR (EXTERNAL)
PRICE UPDT: 09/06/24 VIA U1C2700
PRODUCT LINK, SATELLITE PL631
RADIO, 24V AM/FM
REACH BOOM PKG
RECEPTACLE, JUMP START
ROLLERS, SINGLE FLANGE, LC-FG
SEAT BELT, 2"
SEAT,H-BACK,HEATER,S/AIR,COOL
SLIDING DOOR WINDOW, TOOLBOX
SPEED CONTROL,ECO,STD,HIGH PWR
STARTING AID, ETHER
STICK, REACH 12'10" TB
SUN, SHADE
SYSTEM, COMBINED
TRACK, 30" SG PPR2 (FG)
UPPER COVER, STANDARD
VALVE, ANTI DRIFT (BOOM)
VALVE, ANTI DRIFT (STICK)
VALVE, MAIN CONTROL, HL TCS
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, FRONT 70/30 |