0P0720
340 08 EXCAVATOR ARRANGEMENT
BATTERY, COLD WEATHER
BEACON SOCKET
BEARING, SWING HD
BLOCK HEATER, 120V
BOOM TUBE W/EOU
BOOM, REACH 21'4" HD, EOU
CAB MOUNT, ROPS
CAB, DELUXE
CAMERA, 360 VISIBILITY
CAT CERTIFIED USED
COMMON ARR
CONSISTS OF:
CONTROL, QC
COOLANT, COLD WEATHER
COUNTERWEIGHT, 16,667LBS
COUPLER, PIN GRABBER DB W/PINS
COVER, REAR HEADER
CYLINDER, BKT DB
CYLINDER, BOOM
CYLINDER, STICK
DOOR, RADIATOR W/O SCREEN
DRINK HOLDER
END OF CONSISTS
ETHER STARTING AID
FAN, REVERSE
FILM, EMC
FILM, INTERIOR, ANSI
FILM, OPERATING PATTERN, 2WAY
FILM, ROPS CERTIFICATION
FILM, STICK WARNING, ANSI
FILM,EXTERIOR,ANSI
FINE SWING
FRAME, SWING, HD
GRADE 2D ASSIST & PAYLOAD
GRADE SENSOR, R12'10" STICK
GRADE SENSOR, REACH BOOM
GUARD, BOTTOM HD
GUARD, SWIVEL
GUARD, TRACK GUIDE SEGMENTED
GUARD, TRAVEL MOTOR HD
HYD PKG, HL ADV 2WAY
INSTRUCTIONS, ENGLISH
INTEGRATED RADIO, W/O DAB
JOYSTICK STEER + AUX RELAY PKG
JOYSTICKS, VERTICAL SLIDER
LIGHT, CHASSIS
LIGHTS, CAB, W/RAIN PROTECTOR
LIGHTS, REACH BOOM RH & LH
LINE,COOLING,W/O INLET AIR HTR
LINES, A/C
LINES, DRAIN, PG QC
LINES, HP, REACH BOOM
LINES, QC, REACH BOOM
LINES-HP, R12'10" STICK
LINES-QC, R12'10" STICK
LINKAGE, BKT DB W/EYE GRADE
MACHINE ECM
MIRROR, CAB, W/O GUARD
MIRROR, RH SIDE, FRONT & REAR
MONITOR, 10"
NETWORK MANAGER, A6N1
Online Owner's Manual
PEDAL, STRAIGHT TRAVEL
PRICE UPDT: 09/06/24 VIA U1C2700
PROD LINK, PLE643/PLE743 RADIO
QUICK DRAINS READY
RECEIVER, BLUETOOTH
ROLL ON-ROLL OFF W/BKT AM-N 36
ROLLER, TRACK
SENSOR, PRESSURE, EOU
STICK, R12'10" DB, HD ,EOU
STORAGE PROTECTION (EXPORT)
SUN SCREEN, REAR
SWITCH, DISCONNECT
TRACK, 33" TG
TRAVEL, ALARM
UC, LONG WIDE
WIPER, RADIAL W/O LOWER
WIRING, 340 HRC DX/PREMIUM |