4629 GD 10/31/24
ACCUMULATOR WITH CRN
AIR CLEANER, STANDARD
ALARM, TRAVEL
BOOM, REACH 6.15M (20'3")HD
CAB-ROPS,70/30,W/VANDAL-GBSS
CAMERA, REAR VIEW, MIRRORS
CAT CERTIFIED USED
CHANGER,HAND CTRL 2-WAY (ANSI)
CIRCUIT, COMBINED, STP PKG
CONTROL, FINE SWING
COUPLER, PG W/O PIN CB
CTRL,CAT PIN GRAB COUPLER ANSI
CYLINDER, BKT (CB2 LINKAGE)
CYLINDER, R-BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
DECALS, CAB ANSI
FAN, VARIABLE
FRAME, UC PKG STD
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, VANDALISM
HATCH, OPENABLE ROOF (DUAL)
INCLUDES UP TO A 48" GP BUCKET
INSTRUCTIONS OUTSIDE, ANSI
LIGHTING, CAB (HALOGEN)
LINES-HP, R10'6" STICK
LINES-HP, REACH BOOM
LINES-QC, R10'6" STICK
LINES-QC, REACH BOOM
LINKAGE, BKT-CB2 W/LIFT
MIRROR, W/O GUARD
Online Owner's Manual
PANEL, STD START SWITCH
PILOT LINES, BKT, PGQC
PILOT LINES, BOOM STD
PILOT LINES, SDRV STD
PRODUCT LINK, CELLULAR PL641
RADIO, 24V AM/FM
SEAT BELT, 51MM(2")
SEAT, H-BACK, W/HEATER,S/AIR
STARTING, COLD WEATHER, JS
STICK, R10'6" (CB2) HD
SUN SCREEN (70/30)
TRACK, 33" TG (GLT)
WASHER, WINDSHIELD W/O LOWER
WIPER-RADIAL, 70/30 W/O LWR |