0P0720
325 07 EXCAVATOR ARRANGEMENT
ALARM, TRAVEL
BOOM TUBE
BOOM, REACH 18'8"
CAB, DELUXE
CAMERA, 360 VISIBILITY
CAP FOR W/O MED PRESSURE
CAP, W/O VAB
CAT CERTIFIED USED
COLD STARTING, ETHER
CONSISTS OF:
CONTROL, QUICK COUPLER
COOLANT, COLD WEATHER
COUNTERWEIGHT, 18,300 LB
COUPLER, PIN GRABBER B1 W/PINS
CYLINDER, BKT, B1
CYLINDER, BOOM
CYLINDER, STICK
DECALS, EXTERIOR, ANSI
DRINK HOLDER
FILM, EMC
FILM, INTERIOR, ANSI
FILM, OPERATING PATTERN, 2WAY
FILM, ROPS
FILM, STICK WARNING, ANSI
FINE SWING
FRAME, SWING, STD
GRADE 2D ASSIST & PAYLOAD
GRADE SENSOR, R9'6"/9'8" STICK
GRADE SENSOR, REACH BOOM
GUARD, BOTTOM, HD
GUARD, SWIVEL, STD
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
HYDRAULIC PKG, COMB ADV
INSTRUCTIONS, ENGLISH
INTEGRATED RADIO, W/O DAB
JOYSTICK STEER + AUX RELAY PKG
JOYSTICKS, VERTICAL SLIDER
LANE 3 ORDER
LIGHT, BOOM LH
LIGHT, BOOM RH
LIGHT, CHASSIS
LIGHTS, CAB, W/RAIN PROTECTOR
LINE,TRAVEL SPEED CHANGE
LINES, A/C
LINES, DRAIN, PG COUPLER TCS
LINES, FRONT
LINES, HP, R9'6" STICK
LINES, HP, REACH BOOM
LINES, PILOT, STD & TUNNEL
LINES, QC, R9'6" STICK
LINES, QC, REACH BOOM
LINKAGE, BKT, B1 W/EYE GRADE
MACHINE ECM
MIRROR, CAB, W/O GUARD
MONITOR, 10"
NETWORK MANAGER, A6N1
Online Owner's Manual
PEDAL, STRAIGHT TRAVEL
PRICE UPDT: 09/06/24 VIA U1C2700
PROD LINK, PLE643/PLE743 RADIO
RETURN LINE
ROLL ON-ROLL OFF
SCREEN, RADIATOR
STICK, R9'6"
STORAGE PROTECTION (EXPORT)
SUCTION LINE, PUMP, STD
SUN SCREEN, REAR
SWIVEL JOINT, STD
TRACK, 31" TG HD
WIPER, RADIAL W/O LOWER |