BATTERIES, 2
BOOM, REACH 18'8" HD
CAMERA, REAR & RH VIEW
CAT CERTIFIED USED
CONTROL, QC
COOLANT, COLD WEATHER
COUPLER, PIN GRABBER B1 W/PINS
CYLINDER, BKT, B1
CYLINDER, STICK
FILM, EMC
FILM, EXTERIOR, ANSI
FILM, INTERIOR, ANSI
FILM, ROPS
FILM, STICK WARNING, ANSI
GRADE 2D ASSIST & PAYLOAD
GRADE SENSOR, R9'6"/9'8" STICK
GRADE SENSOR, REACH BOOM
GUARD, BOTTOM, HD
GUARD, TRACK GUIDE, SEGMENTED
HANDHOLDS, RAD COMPARTMENT
HYDRAULIC PKG, COMB ADV
INSTRUCTIONS, ENGLISH
INTEGRATED RADIO, W/O DAB
JOYSTICK STEER + AUX RELAY PKG
JOYSTICKS, VERTICAL SLIDER
LIGHTS PKG, BOOM LH & RH
LIGHTS, CAB, W/O 360
LINES, DRAIN, PG QC
LINES, HP, R9'6" STICK
LINES, HP, REACH BOOM
LINES, QC, R9'6" STICK
LINES, QC, REACH BOOM
LINKAGE, BKT, B1 W/EYE GRADE
MIRROR, CAB, W/O GUARD
NETWORK MANAGER, A6N1
Online Owner's Manual
PRICE UPDT: 09/06/24 VIA U1C2700
PROD LINK, PLE643/PLE743 RADIO
QUICK DRAINS READY
ROLL ON-ROLL OFF
STARTING AID, ETHER
STK, R9'6" HD W/THUMB BRACKET
STORAGE PROTECTION (EXPORT)
STORAGE TRAY
SUCTION LINE, PUMP, STD
SUN SCREEN, REAR
TRACK, 31" TG HD
WIPER, RADIAL W/O LOWER |