*320 GC 07 HEX
*ALARM, TRAVEL
*BATTERIES, 2
*BEARING, SWING, STD
*BOOM TUBE
*BOOM, REACH 18'8"
*CAB, COMFORT
*CAMERA, REAR & RH VIEW
*COMMON ARRANGEMENT
*CONTROL, QC
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 9,260LB
*CYLINDER, BKT, B1
*CYLINDER, BOOM
*CYLINDER, STICK
*DECAL, ROPS
*DECALS, CAB, ANSI
*DECALS, EXTERIOR, ANSI
*DECALS, STICK WARNING, ANSI
*FILM, EMC
*FILM, OPERATING PATTERN, 2WAY
*FINE SWING
*FRAME, SWING, SEMI HD
*GUARD, BOTTOM, STD
*GUARD, TRACK GUIDE, SEGMENTED
*GUARD, TRAVEL MOTOR, STD
*HYDRAULIC PKG, JOYSTICK
*LIGHT, BOOM LH
*LIGHT, CHASSIS
*LIGHTS, CAB, W/O 360
*LINES, AIR CONDITIONER
*LINES, DRAIN, PG QUICK COUPLER
*LINES, FRONT, STD
*LINES, QC, R9'6" STICK
*LINES, QC, REACH BOOM
*LINKAGE, BKT B1 W/EYE
*MACHINE ECM
*MIRROR, CAB, W/O GUARD
*MONITOR, 8"
*NETWORK MANAGER, STD
*PEDAL, STRAIGHT TRAVEL
*RADIO MODULE, PL243 CELLUAR
*RADIO, W/BLUETOOTH
*SENSOR, PRESSURE, QC
*STICK, R9'6" GC
*STORAGE TRAY
*SUCTION LINE, PUMP, STD
*SWING DRIVE
*TRACK, 31" TG
*UC, LNG W/HD ROLLER
*WIPER, RADIAL W/O LOWER
*WIRING, PRODUCT LINK ELITE
BUCKET-GD, 42" 1.52 YD3
FIXTURE, BUCKET LINKAGE B1
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
Online Owner's Manual
ROLL ON-ROLL OFF
STORAGE PROTECTION (EXPORT) |