**NOT AVAILABLE FOR RPO**
2018 CATRERPILLAR 308E2 MINI-EX
308E2 MHE
3927 BW 8/26/24
AIR CONDITIONER/DEFROSTER/HEATER
ALARM, TRAVEL
AS IS / AS RECEIVED
AUXILIARY HYDRAULICS / EROPS
BELT,SEAT 3" RETRACABLE
BLADE, 91" BOLT-ON EDGE
BOOM & STICK CHECK VALUES
BUCKET-HDR, 24", 8.1 FT3, 7T
CAT CERTIFIED USED
CONT AR-AUX
CONTROL PATTERN CHANGER
COOLING, HIGH AMBIENT
COUNTERWEIGHT, EXTRA
DRAIN, ECOLOGY
ENGINE AR-PRIM
ENGINE ENCLOSURES / CARBODY, STD
GUARD, SWIVEL
HEATER, JACKET WATER
HYDRAULICS, AUX.,QC,(L-STK)
LIGHTS, INTERIOR-CAB & WORK (3)
LINES, BOOM
LINES, STICK
LINKAGE AR-BKT
Online Owner's Manual
PILOT CONTROLS / BOOM, 1 PIECE
PINS, BUCKET, 50MM
PLUGS, MIRROR MOUNT
PRODUCT LINK,CELLULAR PL240
RADIO, AM/FM
SEAT, CLOTH SUSPENSION / MIRROR
STICK AR-HOE, 88"
STICK PKG,LONG W/BKT LINKAGE
SWING BOOM , 134"
TANK, FUEL
THUMB,HYD + COUPLER,PG,MAN, 8T
TRACK, 450MM RUBBER BELT |