2021 CATERPILLAR 988K XE LOADER
6613 GD 8/7/24
988K XE WHEEL LOADER
ACCUMULATORS
AS IS / AS RECEIVED
AUTOLUBE, CENTROMATIC
AXLES, STANDARD
BUCKET-GP, 152" 10.00YD3
CAB, DELUXE AC,HEAT,DEF,ROPS,
CLEAN EMISSIONS MODULE TIER FINA
COOLER, AXLE OIL
CPM PAYLOAD WEIGHING READY
DELUXE INSTRUMENT PANEL/VIMS
DETECTION, OBJECT (RADAR)
ENGINE, BRAKE
ENGINE,C18, 538HP, TIER 4 FINAL
FENDERS, ROADING STEEL/POLY
FUEL LINES, NON-HEATED
FUEL TANK, NON-FAST FILL
GUARD, CRANKCASE
GUARD,CORNER AND PINS
HEATER, ENGINE COOLANT, 120V
HITCH,DRAWBAR W/PIN, RCS SYSTEM,
HYDRAULIC OIL, STANDARD
INCOMING FREIGHT ... 22,350.00
LIFT, STANDARD 2V, W/Z-BAR
LIGHT, WARNING (LED STROBE)
LIGHTS, HID WORK
LOADER, STANDARD
LOCK-OUT,BUMPER, FLOOR MAT,
MIRRORS, HEATED RH/LH
NO WHEEL CHOCKS
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PRECLEANER, TURBINE
PRODUCT LINK, SATELLITE PLE631
RADIO, SIRIUS/USB/BLUETOOTH
REARVIEW CAMERA, REARVIEW MIRROR
STARTING, COLD WEATHER
STEERING, STANDARD
THROTTLE LOCK, LOAD SENSING,
TIPS,HEAVY DUTY ADVANSYS
TIRES, 35/65R33 BS VSNT ** L4
TRANSPORT, BUCKET (NI) / OMIT
VANDALISM PROTECTION,
VISOR, CAB
WASHER-WIPERS,INT. FRT/RR
WET DISC BRAKES, TRAVEL ALARM, |