5.5CYD FUSION BUCKET W/BOCE
ANTIFREEZE, -34C (-29F)
AXLES, LOCK/OPEN, ED
CAB TRIM, COMFORT (LHD)
CAT PAYLOAD MGMT ACTIVATED
COOLING CORES, 9 FPI
COUNTERWEIGHT, AGGREGATE
FAN, STANDARD
FENDERS, BASIC +
FILTRATION, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
FUSION QUICK COUPLER
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC, STD/HL
INSTRUCTIONS, ENGLISH
JOYSTICK, 2V, LHD
LANE 3 ORDER
LIGHTS, HALOGEN
LIGHTS, REVERSING STROBE
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL
Online Owner's Manual
PRECLEANER, TURBINE
PRODUCT LINK, CELLULAR PLE641
PROTECTION, CYLINDER ROD
QUICK COUPLER READY
RADIO, AM/FM/USB/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PKG, AM-N
ROLL ON-ROLL OFF
SEAT BELT, 3"
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, STANDARD
STORAGE PROTECTION
TIRES, 26.5R25 MX XHA2 ** L3
WINDOWS, STANDARD |