16483/08/13/24
2011 CATERPILLAR 966K FC LOADER
ADAPTERS, TIP, BOLT-ON, K090
AS IS / AS RECEIVED
AXLES, OPEN/OPEN, ED
BUCKET-GP, 5.25 CYD
COLD START PACKAGE (120V)
COOLING, HIGH AMBIENT
ECOLOGY DRAIN
ENCLOSED CAB W/AC,HEAT,DEF,ROPS
ENGINE COOLANT HEATER (120V)
ENGINE,C9.3, 267HP, TIER 4I
FAN PUMP BYPASS
FLOOR MAT, JOYSTICK LDR CONTROL
GUARD, POWERTRAIN
HEADLINER,TRAVEL ALARM,EPA LABEL
HYDRAULICS, 2V
LIGHTING,HALOGEN WORK & SIGNAL
LOAD SENSING, EXT.MIRRORS RH/LH
Online Owner's Manual
OPEN FRONT DIFFERENTIAL
OPEN REAR DIFFERENTIAL
POWER CORD (LOOSE)
PRODUCT LINK CELLULAR (GSM)
QUICK COUPLER READY, 2V
QUICK COUPLER, HYDRAULIC
RADIO, AM/FM CD/MP3 PLAYER
RADIO, CB (READY)
REAR VIEW CAMERA & MONITOR
REARVIEW MIRROR, FENDERS,STEEL
RECOVERY HITCH /DRAWBAR W/PIN,
REGIONAL PKG, NACD
SEAT BELT, 3" WIDE
SEAT,CLOTH COMFORT SUSPENSION
SEGMENTS, BOLT ON, SET OF 7
SLIDING SIDE WINDOWS,LH/RH
TIP, GENERAL DUTY
TIRES, 26.5R25
TRANSMISSION PUMP BYPASS
TRANSMISSION,AUTO SF 4F-4R VSC
TWO ADDITIONAL BATTERIES 24V/150
VANDALISM PROTECTION, TOOL BOX,
WASHER-WIPER,2SP,FRT/REAR
WET DISC BRAKES, DOME LIGHTS |