6SU LGP BULLDOZER
6SU XW PUSHARM
AIR FILTER, CAB
ALTERNATOR, 150 AMP
ASSIST W/ARO
BASIC ARRANGEMENT
BLADE, 6SU LGP, ARO
BUNDLED, BULLDOZER
CAB, PREMIUM
CONFIG ARR 20B, LUC
CONTROL, RIPPER/WINCH
CTWS & MSS RECEIVER, BLE
Customer Value Agreement (CVA) 24 month Parts only CVA
CYLINDER LINES, PUSHARM
D6 LGP TRACTOR CFG2
D6 ZCON LANE 3
DOZER CTL, ARO/GRADE, PA
ENCLOSURE, ENGINE, PUSHARM
ENGINE, LUC, STANDARD
FAN, REVERSING, PUSHARM
FINAL DRIVE, 82" (2083 MM)
FLOOR, CAB, PREMIUM
FLUIDS, STD OIL, -58F
FUEL TANK, BASIC
GRAB HANDLES, STD, PUSHARM
GUARD, BOTTOM, PA
HYDRAULICS, PUSHARM
HYDRAULICS, WINCH READY LINES
INSTRUCTIONS, ENGLISH
JOYSTICK, ARO/GRADE, PA
LANE 3 ORDER
LIGHT, BEACON
LIGHT, REAR WORK
LIGHTS,12,LED,PREMIUM PUSHARM
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PRECLEANER, BASIC
PREMIUM CORP RADIO (12V)
PROD LINK, PLE643/PLE743 RADIO
RADIO, CB (READY)
REAR CAMERA
REGIONAL PACKAGE, USA
Remaining Factory Warranty Powertrain/Hydraulic/Tech Warranty through 05/22/2028 or 4000 hours
ROLL ON - ROLL OFF
SEAT, HEATED & VENTILATED
SHIPPING/STORAGE PROTECTION
TRACK, 30" ES HDXL, CTWS
UC, HDXL, PART GUIDE, TALL
WATER JACKET HEATER, 110V |