*COMMON ARRANGMENT
*D6 XE LGP TRACTOR CFG3
*FILM, D6 XE, LGP
*MOUNTING, UNDERCARRIAGE, LGP
*XE CONFIGURATION, STANDARD
6S LGP BULLDOZER
6S LGP PUSHARM
AIR FILTER, CAB
ALTERNATOR, 150 AMP
ARO W/ASSIST
BASIC ARRANGEMENT
BLADE, 6S LGP ARO
CAB, PREMIUM
CONTROL, RIPPER
CYLINDER LINES, PUSHARM
DOZER CTL, ARO/GRADE, PA
EARTHWORKS INSTALLED
ENCLOSURE, ENGINE, PUSHARM
ENGINE, XE, STANDARD
FAN, REVERSING, PUSHARM
FILM, WARNING, ANSI
FINAL DRIVE, 90" (2286 MM)
FLOOR, CAB, PREMIUM
FLUIDS, STD OIL, -35F
FUEL TANK, XE, FAST FILL
GRAB HANDLES, STD, PUSHARM
GUARD, BOTTOM, PA
GUARD, NO SEALS
HYDRAULICS, PUSHARM
HYDRAULICS, WINCH READY LINES
JOYSTICK, ARO/GRADE, PA
LANE 3 ORDER
LIGHT, WARNING
LIGHTS,12,LED,PREMIUM PUSHARM
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PACK, DOMESTIC TRUCK, MTTT
PRECLEANER, BASIC
PREMIUM CORP RADIO (12V)
PROD LINK, PLE643/PLE743 RADIO
REAR CAMERA
SEAT, STANDARD
TRACK, 36" MS, ABR
UNDERCARRIAGE, ABR, PART GDE
WATER JACKET HEATER, 110V |