Challenger MT755E

Challenger MT755E

Precio
195,000 USD
Año
2017
Horas de uso
2408 h
Correo electrónico x
Nombre

Mi correo electrónico:*

El correo electrónico de mi amigo:*

Mensaje:

Información básica
MarcaChallenger MT755E
Grupo de productostractores agrícolas
Número de serieC0755HHNBD1040
Numéro D'unidadAG0001429
Numero de catálogoCU4569854
Año de fabricación2017
Horas de uso2408 h
PaísEstados Unidos
UbicaciónBakersfield, CA
Precio
Precio sin IVAUS$ 195,000
IVA-
Precio con IVA-
Detalles
Tipo de tractorTractor agrícola
Más informaciónSTD 2YR/2000HR/0 DED EXPIRES 5/11/20
BASIC 5YR/7500HR/0 DED EXPIRES 5/11/23
AGP1633126-00

(2000 LBS)
(ASAE TYPE 3 PTO)
(ILO 75") WIDE
1000 RPM, 1.75 INCH 20 SPLINE
16 IDLERS WEIGHTS ... 125 LBS EACH
16F X 4R WIDE GAUGE 80" TO 120"
18 UNDERCARRIAGE WEIGHTS
2 HALOGEN LOW BEAMS
2 HALOGEN SPOTLIGHTS
2 HID FLOODLIGHTS
2 HID HIGH BEAMS
2 HID WORKLIGHTS
25" EXTREME APPLICATION
26 FRONT WEIGHTS ... 100 LBS EACH
3,358 LBS
3-POINT HITCH WITH 16,000 LBS
4 VALVES, 1/2" COUPLER, FOR
6 HALOGEN FLOODLIGHTS
7 CYLINDER DIESEL ENGINE
... 75 LBS EACH (1350 LBS) WITH
ADDITIONAL FUEL TANK 30 GALLON
AM/FM WEATHERBAND RADIO WITH
AND HARDWARE FOR A TOTAL WEIGHT
AP98-4 AGCO POWER 9.8L TIER 4F
AUTOMATIC CLIMATE CONTROL
BALL ENDS WITH CATEGORY III/IVN
BLUETOOTH/USB
BOTTOM STEP 24" FROM GROUND
BRACKET (717 LBS) AND
CATEGORY III ADAPTER PLATE AND
CATEGORY IV DRAWBAR WITH
DAMPENING WITH NARROW SWINGING
DELUXE CAB INCLUDES:
DELUXE CAB LIGHTS:
DELUXE CLOTH VRS SEAT
DELUXE HOOD LIGHTS:
DELUXE WIPERS FRONT AND REAR
DRAIN
ENGLISH OPERATOR MANUAL/DECALS
HARDWARE FOR A TOTAL WEIGHT OF
HEAVY DUTY TRACKS
HYDRAULIC IMPLEMENT PUMP
HYDRAULIC RESERVOIR ECOLOGY
LEFT/RIGHT SIDE SUN VISORS
LESS TRAILER BRAKES
LEVEL
LIFT CAPACITY
MEDIUM WIDTH FRONT IDLERS
MEDIUM WIDTH REAR DRIVER WHEELS
MT755E AG TRACTOR
OF 1,600 LBS
PACKING, DOMESTIC TRUCK
PIN
QUICK HITCH AND TRANSPORT
REAR FACING
REAR SUN VISOR
REVERSE ALARM
RUBBER
SHIPPED AT 100"
STANDARD CLOTH SEAT
STANDARD FLOW (58 GPM)
STANDARD FRONT STEP TO CAB
TWO BRACKETS ... 98 LBS EACH
WIDE WIDTH POLY MIDWHEELS
Features
Accesorios
ENGANCHE DE 3 PUNTOS3-POINT HITCH
Más informaciónSTD 2YR/2000HR/0 DED EXPIRES 5/11/20
BASIC 5YR/7500HR/0 DED EXPIRES 5/11/23
AGP1633126-00

(2000 LBS)
(ASAE TYPE 3 PTO)
(ILO 75") WIDE
1000 RPM, 1.75 INCH 20 SPLINE
16 IDLERS WEIGHTS ... 125 LBS EACH
16F X 4R WIDE GAUGE 80" TO 120"
18 UNDERCARRIAGE WEIGHTS
2 HALOGEN LOW BEAMS
2 HALOGEN SPOTLIGHTS
2 HID FLOODLIGHTS
2 HID HIGH BEAMS
2 HID WORKLIGHTS
25" EXTREME APPLICATION
26 FRONT WEIGHTS ... 100 LBS EACH
3,358 LBS
3-POINT HITCH WITH 16,000 LBS
4 VALVES, 1/2" COUPLER, FOR
6 HALOGEN FLOODLIGHTS
7 CYLINDER DIESEL ENGINE
... 75 LBS EACH (1350 LBS) WITH
ADDITIONAL FUEL TANK 30 GALLON
AM/FM WEATHERBAND RADIO WITH
AND HARDWARE FOR A TOTAL WEIGHT
AP98-4 AGCO POWER 9.8L TIER 4F
AUTOMATIC CLIMATE CONTROL
BALL ENDS WITH CATEGORY III/IVN
BLUETOOTH/USB
BOTTOM STEP 24" FROM GROUND
BRACKET (717 LBS) AND
CATEGORY III ADAPTER PLATE AND
CATEGORY IV DRAWBAR WITH
DAMPENING WITH NARROW SWINGING
DELUXE CAB INCLUDES:
DELUXE CAB LIGHTS:
DELUXE CLOTH VRS SEAT
DELUXE HOOD LIGHTS:
DELUXE WIPERS FRONT AND REAR
DRAIN
ENGLISH OPERATOR MANUAL/DECALS
HARDWARE FOR A TOTAL WEIGHT OF
HEAVY DUTY TRACKS
HYDRAULIC IMPLEMENT PUMP
HYDRAULIC RESERVOIR ECOLOGY
LEFT/RIGHT SIDE SUN VISORS
LESS TRAILER BRAKES
LEVEL
LIFT CAPACITY
MEDIUM WIDTH FRONT IDLERS
MEDIUM WIDTH REAR DRIVER WHEELS
MT755E AG TRACTOR
OF 1,600 LBS
PACKING, DOMESTIC TRUCK
PIN
QUICK HITCH AND TRANSPORT
REAR FACING
REAR SUN VISOR
REVERSE ALARM
RUBBER
SHIPPED AT 100"
STANDARD CLOTH SEAT
STANDARD FLOW (58 GPM)
STANDARD FRONT STEP TO CAB
TWO BRACKETS ... 98 LBS EACH
WIDE WIDTH POLY MIDWHEELS
Enviar una oferta
¡Todo listo!

Su oferta fue enviada con éxito. ¡El vendedor estará en contacto pronto!

Mensaje al vendedor
QUINN COMPANYVer inventarioPágina WebContacto seleccionado
Mark McClellan
Teléfono:+1 562 4634795
Comentarios
Nombre:Empresa:Correo Electrónico:Teléfono Comercial:Ciudad:País:
Me gustaría recibir una respuesta por:por correo electrónicopor teléfono
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources