2011 Volvo A40F For Sale - 125,771 USD | Cat Used
Quick Search

Volvo A40F

Volvo A40F

Year
2011
Working hours
16,616 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT CAT
ON
+1 416 729 5618
Show phone number
Basic information
BrandVolvo A40F
Toromont Cat – Concord
CategoryOff Highway Trucks
Serial Number11384
Unit NumberM1055690
Catalog Number10163269
Year2011
Hours16,616 h
CountryCanada
LocationCanada
Pricing
Price Excluding Tax125,771 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Rear View CameraRear View Camera
TailgateTailgate
LightingLighting
ROPS - EnclosedROPS - Enclosed
MirrorsMirrors
Radio - AM FM RadioRadio - AM FM Radio
Air Suspension SeatAir Suspension Seat
Differential LockDifferential Lock
Bed Liner - SteelBed Liner - Steel
Bed, HeatedBed, Heated
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1140
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
safety items
511
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Poor
  • Good
gauges, operator station, console
2020
  • 80%
  • Yes
  • No
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Fair
transmission
1200
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
suspension
1310
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1100
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
310
  • Yes
  • Good
  • Fair
  • Good
  • Good
truck body
1001
  • No
  • Good
  • Good
  • Good
  • Poor
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • Yes
  • 35%
  • 29.5 r 25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterGoodyearYesNoYes
Left FrontGoodyearYesYesNo
Left RearGoodyearYesNoYes
Right CenterCrosswindYesNoNo
Right FrontGoodyearYesNoYes
Right RearCrosswindYesNoNo
general condition
300
  • YesCode is PWM9133-4
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering