Quick Search

Sullair 1600HAFDTQ

Sullair 1600HAFDTQ

Year
2011
Working hours
5,827 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Kansas City, MO
+316 943 4211
Show phone number
Basic information
BrandSullair 1600HAFDTQ
Foley Equipment Company
CategoryTemperature Control
Serial Number201101170039
Unit NumberPER003
Catalog Number2308542
Year2011
Hours5,827 h
CountryUnited States
LocationKansas City, United States
Pricing
Price Excluding Tax86,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

3 CAT C-15 ENGINE, TRIPLE AXLE
AFTERCOOLED AND FILTERED, TIER
COMPRESSOR, 1600 CFM@150 PSI,
KS TAG 629563
SULLAIR 1600HAFDTQ AIR
TANK
TIRES 235-80-16
TRAILER, 190 GL ON BOARD FUEL
VIN# 201101170039
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering