Quick Search

Mobile Track Solutions MT23_M1

Mobile Track Solutions MT23_M1

Year
2019
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 612 246 7500
Show phone number
Basic information
BrandMobile Track Solutions MT23_M1
Ziegler CAT
CategoryScrapers
Serial NumberMT232800969
Unit NumberQ3049
Catalog Number10119116
Year2019
Hours1 h
CountryUnited States
LocationSHAKOPEE, United States
Pricing
Price Excluding Tax140,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCNTR CUTTING EDGE LNG DEPTH .75"
CUSH HITCH;QTY3 ACCUM ON LIFT CY
EJECTOR SPLASH GUARD
HICH CAPACITY SIDE RACKS
HOSE ASSEMBLY W/ BRAKE LINE
LONG PIN & SLEEVE,FOR QUICK HITC
OPEN APRON CONFIGURATION
QTY6 STUCCHI 3/4" FLAT FACE FM C
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
210
  • THE SCRAPER IS STRAIGHT.
  • Good
  • FairBOWL DECALS ARE SCRAPPED.
  • Good
safety items
100
  • Yes
  • Yes
  • Good
hydraulics
400
  • No
  • Good
  • Good
  • Good
  • Good
scraper
700
  • No
  • Good
  • Good
  • GoodCAN STILL BE TURNED.
  • Good
  • Good
  • Good
  • Good
scraper hitch/suspension axle
300
  • Good
  • Good
  • Good
tires
200
  • THE TIRES AND RIMS ARE IN VERY GOOD FUNCTIONAL CONDITION.
  • 23.5R25
  • Good
  • Good
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
LEFT INSIDEMICHELIN XADN90NoNoNo
LEFT OUTSIDEMICHELIN XADN90NoNoNo
RIGHT INSIDEMICHELIN XADN90NoNoNo
RIGHT OUTSIDEMICHELIN XADN90NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering