Caterpillar CB32

Caterpillar CB32

Price
28,840 USD
Year
2013
Working hours
360 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB32
CategoryTwin drum rollers
Serial Number32000263
Unit NumberBXO6225
Catalog NumberCU4465431
Manufacturing Year2013
Hours360 h
CountryNetherlands
LocationVlissingen
Pricing
Price Excluding Tax$ 28,840
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
Additional InformationRops Foldable, Light Roading, tank Water 240L, Seat with Safety Switch, Drum STD Lights Protector

Tires UC @ 100%

CCU
6Mo PT+H

ROPS / FOPS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTAFRIC EQUIPMENTSee InventoryWebsiteSelect contact
Mohamed ALAFIFI
Netherlands
Telephone:+212 661350591
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone